??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
216
Shaft Size
2-15/16 Inch
Part No.
136184
Description
WSTU-GTM-215
A
2-49/64 Inch
B
9-1/8 Inch
C
1.047/1.077 Inch
D
4-3/4 Inch
E
5-1/2 Inch
Screw Diameter
1-1/2 Inch
G
13/16 Inch
H
1-1/4 Inch
J
4-3/8 Inch
K
2-3/4 Inch
L
4-1/2 Inch
M
6.485/6.515 Inch
N
7-1/4 Inch
R
29/32 Inch
S
1-55/64 Inch
T
2-3/4 Inch
Z
1-51/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.